Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL78234EVAL2Z evaluation board is used to demonstrate the performance of the ISL78234 low quiescent current, high-efficiency synchronous buck regulator. The evaluation board is intended for use by customers with requirements for point-of-load automotive applications with 2.7V to 5.5V input supply voltage, output voltages down to 0.8V and up to a 4A output current.

The ISL78234EVAL2Z is used to evaluate the ISL78234 5mm x 5mm 16 Ld wettable flank QFN (WFQFN) package with a 0.9mm maximum height.

Features

  • 2.7V to 5.5V input voltage range
  • Synchronous buck regulator up to 95% efficiency
  • 1% reference accuracy over temperature
  • Resistor adjustable frequency from 500kHz to 4MHz; Default set to 2MHz
  • External synchronization from 1MHz to 4MHz
  • 100ns maximum phase minimum on time allows wide output regulation operating at 2MHz
  • Internal soft-start set to 1ms; adjustable with external soft-start capacitor
  • Over-temperature, overcurrent, overvoltage, and negative overcurrent protection

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?