Skip to main content
Renesas Electronics Corporation

Features

  • Logic level operation (4 V Gate drive).
  • Built-in the over temperature shut-down circuit.
  • High endurance capability against to the short circuit.
  • Latch type shut down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • High density mounting
  • Power supply voltage applies 12 V.
  • AEC-Q101 Compliant

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)2
Standard Pkg. TypeSOP-8 / SOIC-8
Gate LevelLogic
VDSS (Max) (V)40
ID (A)5
RDS (ON) (Max) @10V (mohm)86
Pch (W)1.5
Series NameThermal FETs

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5 x 4 x 1.7581.27

Application Block Diagrams

Oxygen Concentrator Controller with Smart Connectivity Block Diagram
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Smart Travel Bag Block Diagram
Smart Travel Bag
AI-powered smart travel bag with object detection and hands-free convenience.

Applied Filters: