Skip to main content

Features

  • Slew Rate: 10V/µs
  • Unity Gain Bandwidth: 8.5MHz
  • Low Noise: 3nV/√Hz at 1kHz
  • Low VOS: 10µV
  • High CMRR: 126dB
  • High Gain: 1800V/mV
  • Pb-Free Available (RoHS Compliant)

Description

The HA-5127 monolithic operational amplifier features an unparalleled combination of precision DC and wideband High-Speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise (3nV/√Hz) precision instrumentation performance with High-Speed (10V/µs) wideband capability. This amplifier's impressive list of features include low VOS (10µV), wide unity gain-bandwidth (8. 5MHz), high open loop gain (1800V/mV), and high CMRR (126dB). Additionally, this flexible device operates over a wide supply range (±5V to ±15V) while consuming only 140mW of power. Using the HA-5127 allows designers to minimize errors while maximizing speed and bandwidth. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5127's qualities include instrumentation amplifiers, pulse amplifiers, audio preamplifiers, and signal conditioning circuits. This device can easily be used as a design enhancement by directly replacing the 725, OP25, OP06, OP07, OP27 and OP37. For the military grade product, refer to the HA-5127/883 data sheet.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)0 to +70°C
Bandwidth (MHz)8.5
Gain Min1
Offset Voltage (Max) (mV)0.01
IBIAS (nA)15
IOUT (A)0.025
CMRR (dB)126
PSRR (db)96
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
IS per Amp (mA)3.5
Noise VN (nV/√Hz)3
Single Supply Voltage Range (V)10 - 30
Slew Rate (V/µs)10
VOUT (V)27
VS (Min) (V)10
VS (Max) (V)30
AVOL (dB)124
EnableNo
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • High Speed Signal Conditioners
  • Wide Bandwidth Instrumentation Amplifiers
  • Low Level Transducer Amplifiers
  • Fast, Low Level Voltage Comparators
  • Highest Quality Audio Preamplifiers
  • Pulse/RF Amplifiers

Applied Filters: