A power supply system with a supercapacitor has a wide input voltage range which supports from 3V to 40V with a 2.5A output. A supercapacitor can be used to replace the traditional battery (with defects such as electrolyte leakage) as a backup power supply.
In boost mode, the ISL85403 buck-boost regulator can discharge the capacitor energy as much as the present electronic components, which maximizes the use of capacitive energy and helps save cost. When the load is small, the discharge efficiency can be as high as 82% at 100mA. At high current (1A output), this design can still achieve over 50% discharge efficiency. The high-performance LDO, high-efficiency MOSFET and precise voltage supervisor provide the integrated power system solution.
System benefits
Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.
This design uses an ISL85403 synchronous buck or boost-buck controller in the buck-boost configuration to extract power from a supercapacitor (as low as 0.1V).
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.