Overview

Description

With the capacitive touch panel solution, customers can use the RX130 or RX231 to develop product interfaces employing touch panels instead of conventional mechanical switches. This solution supports the customer's efforts to develop products that can withstand water, dirt, and temperature variations while providing an attractive and sophisticated design.

Learn more about Capacitive Touch Sensor Solutions

Configuration

  • Comprises RX130 or RX231 evaluation system and QE for Capacitive Touch GUI based development tool.
  • Using the board and software included in the RX130 evaluation system you can get started with evaluation right away.
  • The RX231 evaluation system integrates segment LCD display, audio playback, and touch panel circuits, allowing the development and evaluation of HMIs and application products.

Applications

Applications

  • For use in the HMI block of HVAC, fire and safety, building security, or lighting systems.

Software

Software & Tool Pages

QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch SensorsIn developing embedded system using the capacitive touch sensor of RA family and RX family MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] Solution Toolkit Renesas

Software Downloads

Documentation

Title Type Date
PDF338 KB日本語
Related Files:
Application Note