Skip to main content

Overview

Description

The US082-INTERPEVZ board provides a standard Pmod™ Type 6A (Extended I2C) connector to many Renesas MCU kits. The board plugs into the existing Type 2A or 3A Pmod on the MCU board and interposes key pins to create a Type 6A connector.

The US082-INTERPEVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connectors, the US082-INTERPEVZ is ideal for use with other I2C Pmod boards in Renesas’ QuickConnect IoT series to rapidly create an IoT system.

Features

  • Corrects the pinout of Pmods on many Renesas MCU evaluation kits to provide a standardized Type 6A Pmod connector for I2C Extended interface.

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.

Videos & Training