Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Industry-leading figures of merit:
    rDS(ON) × Qg and rDS(ON) × Qgd
  • Low profile/small footprint chip scale WLCSP package
  • High-frequency switching
  • Known Good FET (KGF) Quality Assurance Process
  • Low thermal resistance

Description

The KGF16N05D is a dual 5.5V, 1.9mΩ, chip-scale, N-channel power MOSFET. The device uses technology that uniquely integrates low-cost CMOS and WLCSP fabrication processes. The chip scale package offers a small area, with a low vertical profile, and is fully compatible with standard SMT assembly processes. The KGF16N05D device offers unprecedented low ON-resistance and total gate charge, outperforming conventional trench MOSFETs and enabling high frequency, low voltage switching. The device offers extremely high power density, reducing the board size of DC/DC converters and other power management systems.

Applications

  • Point-of-load DC/DC converters
  • Portable electronics
  • OR'ing diodes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?