Skip to main content
Renesas Electronics Corporation
Low Power, High Resolution 16-Bit Sensor Signal Conditioner

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Adj. Analog Gain13.2 - 72
Automotive Qual.No
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceI2C, SPI
MOQ50
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Qualification LevelStandard
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)16
Sample Rate Max (KHz)0.18
Supply Voltage (V)1.8 - 3.6
Tape & ReelNo

Description

The ZSSC3026 is a sensor signal conditioner (SSC) integrated circuit for high-accuracy amplification and analog-to-digital conversion of a differential input signal. Designed for high-resolution altimeter module applications, the ZSSC3026 can perform offset, span, and 1st and 2nd order temperature compensation of the measured signal. Developed for correction of resistive bridge sensors, it can also provide a corrected temperature output measured with an internal sensor. The measured and corrected bridge values are provided at the digital output pins, which can be configured as I2C (≤ 3.4MHz) or SPI (≤ 20MHz). Digital compensation of signal offset, sensitivity, temperature, and non-linearity is accomplished via an 18-bit internal digital signal processor (DSP) running a correction algorithm. Calibration coefficients are stored on-chip in a highly reliable, non-volatile, multiple-time programmable (MTP) memory. Programming the ZSSC3026 is simple via the serial interface. The IC-internal charge pump provides the MTP programming voltage. The interface is used for the PC-controlled calibration procedure, which programs the set of calibration coefficients in memory. Digital mating of the sensor with the signal conditioner is fast and precise, eliminating the overhead normally associated with trimming external components and multi-pass calibration routines.