Skip to main content
Renesas Electronics Corporation
Digital DC/DC PMBus 17A Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGF
Lead Count (#):21
Pkg. Dimensions (mm):15.0 x 15.0 x 3.50
Pitch (mm):1.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)21
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Control TypeDigital
Current SharingYes
Digital BusYes
Input Voltage (Max) (V)13.2
Input Voltage (Min) (V)4.5
Length (mm)15
MOQ960
Output Current (Max) [Rail 1] (A)17
Output Voltage (Max) (V)3.6
Output Voltage (Min) (V)0.6
PORNo
Parametric CategoryDigital-Interface Power Modules
Peak Efficiency (%)94
Pitch (mm)1.1
Pkg. Dimensions (mm)15.0 x 15.0 x 3.50
Pkg. TypeModule
Qualification LevelStandard
Quiescent Current20 mA
SYNCH CapabilityYes
Switching Frequency (KHz)1 - 1
Switching Frequency Range (Typical) (kHz)571 - 571
Thickness (mm)3.5
Width (mm)15

Description

The ZL9117M is a 17A, variable output, step-down PMBus-compliant digital power supply. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor, and all the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto-compensation algorithms, which eliminate the need for manual compensation design work. The ZL9117M operates over a wide input voltage range and supports an output voltage range of 0. 6V to 3. 6V, which can be set by external resistors or via PMBus. This high-efficiency power module is capable of delivering 17A. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0. 6V with ±1% output voltage regulation over line, load, and temperature variations. The ZL9117M features auto-compensation, internal soft-start, auto-recovery overcurrent protection, an enable option, and prebiased output start-up capabilities. The ZL9117M is packaged in a thermally enhanced, compact (15mmx15mm) and low profile (3. 5mm) overmolded QFN package module suitable for automated assembly by standard surface mount equipment. The ZL9117M is RoHS compliant. For PMBus operation, it is recommended to tie the Enable pin (EN) to SGND.