Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LNG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.5 x 3.2 x 0.85 |
| Pitch (mm): | 1.25 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Freq (MHz) | 312.5 |
| Output Type | LVPECL |
| Pitch (mm) | 1.25 |
| Pkg. Dimensions (mm) | 2.5 x 3.2 x 0.85 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Freq. Stability Total (± PPM) | 25 |
| Function | XO |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | -40 to 85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Family Name | XF |
| Grade | AEC-Q200 |
| Length (mm) | 2.5 |
| Longevity | 2040 Apr |
| MOQ | 100 |
| Output Freq Range (MHz) | 15 - 2100 |
| Phase Jitter Max RMS (ps) | 0.15 |
| Pkg. Type | LGA |
| Price (USD) | $6.16703 |
| Product Category | Crystal Oscillators |
| Qty. per Carrier (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 0.85 |
| Width (mm) | 3.2 |
The XF is a quartz-based PLL clock oscillator family with <150fs phase jitter offered in three package options: 2.5mm x 2.0mm, 3.2mm x 2.5mm, and 5.0mm x 3.2mm packages. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources. The XF is a quartz-based PLL oscillator with a key focus on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The XF devices are available in a wide frequency range from 15MHz to 2100MHz.
Short lead-time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design makes the XF series an excellent choice over the conventional technologies. The XF family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ± 50ppm for -40 °C to +105 °C. This XF family provides extremely quick delivery for both standard and custom frequencies.