Skip to main content
Renesas Electronics Corporation
Quad Digital Controlled Potentiometers (XDCP™), Non-Volatile/Low Power/2-Wire/64 Taps

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXY
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (X9241AMVIZT1)Download
Pb (Lead) FreeYes

Product Attributes

Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA
Wafer Fab LocationUNITED STATES
Advanced FeaturesIntegrated charge pump to allow for single supply to swing -3V to 5.5V
Channels (#)4
End-to-End Temperature Coefficient (ppm/°C)300
Interface2-Wire
Lead Count (#)20
Length (mm)6.5
MOQ2500
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)6.5 x 4.4 x 0.90
Pkg. TypeTSSOP
Price (USD)$9.9297
Qualification LevelStandard
Resistance Options (kΩ)10
Resistance TaperLinear
Supply Current Icc (µA)200
Supply Voltage Vcc (Min) (V)4.5
Taps (#)64
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-3
Vcc (V)4.5 to 5.5
Width (mm)4.4
Wiper Current (mA)3
Wiper Resistance (ohms)40

Description

The X9241A integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated microcircuit. The digitally controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and 4 nonvolatile Data Registers (DR0:DR3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.