Skip to main content
Renesas Electronics Corporation
256K, 32K x 8 Bit; 5 Volt, Byte Alterable EEPROM

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:NRW
Lead Count (#):32
Pkg. Dimensions (mm):14.0 x 11.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Access Time (ns)150
Family NameByte Alterable EEPROM
InterfaceParallel
Lead Count (#)32
Length (mm)14
MOQ360
Memory Capacity (kbit)256
Organization (bit)x 8
Organization (kword)32
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Pitch (mm)1.3
Pkg. Dimensions (mm)14.0 x 11.4 x 0.00
Pkg. TypePLCC
Supply Voltage (V)4.5 - 5.5
Temp. Range (°C)-40 to +85°C
Width (mm)11.4

Description

The X28HC256 is a second generation high performance CMOS 32k x 8 EEPROM. It is fabricated with Intersil’s proprietary, textured poly floating gate technology, providing a highly reliable 5V only nonvolatile memory. The X28HC256 supports a 128-byte page write operation, effectively providing a 24μs/byte write cycle, and enabling the entire memory to be typically rewritten in less than 0. 8s. The X28HC256 also features DATA polling and Toggle bit polling, two methods of providing early end of write detection. The X28HC256 also supports the JEDEC standard software data protection feature for protecting against inadvertent writes during power-up and power-down. Endurance for the X28HC256 is specified as a minimum 100, 000 write cycles per byte and an inherent data retention of 100 years