Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Narrow Band Power Line Communication Modem IC

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

FunctionPLC Modem IC

Description

μPD809508 is a narrow band power line communication modem IC. μPD809508 integrates a high-performance DSP core and a MCU core (MAC controller). μPD809508 can support a variety of PLC protocols such as G3-PLC (CENELEC, ARIB and FCC), PRIME and many others.