Skip to main content
Renesas Electronics Corporation
Nch Dual Power MOSFET 60V 5A 56mohm SOP-8 / SOIC-8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA3753GR-E2-AX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)5 x 4 x 1.75
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)640
FunctionPower MOSFETs
Gate LevelLogic
ID (A)5
Id max @ 25°C (A)5
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.85
Pkg. TypeSOP
Qg typ (nC)13.4
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)56
RDS (ON) (Max) @4.5V (mohm)72
RDS (ON) (Typical) @ 10V / 8V (mohm)44
Series NameUPA Series
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)4

Description

The UPA3753GR is Dual N-channel MOS Field Effect Transistors designed for switching application.