Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 30V 22A 5.3Mohm HWSON-8

Package Information

CAD Model:View CAD Model
Pkg. Type:HWSON
Pkg. Code:pkg_6758
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2330
ID (A)22
Lead CompliantYes
Length (mm)3
MOQ5000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)16
Pkg. TypeHWSON
Qg typ (nC)50
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)5.3
RDS (ON) (Max) @4.5V (mohm)14
Standard Pkg. TypePower SON-8 3.3x3.3
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)3

Description

The UPA2820T1S is a Nch Single Power Mosfet 30V 22A 5.3Mohm HWSON-8.