Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
N-Channel Mos Field Effect Transistor For Switching

Package Information

CAD Model:View CAD Model
Pkg. Type:EFLIP(BGA)
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)720
ID (A)4
Lead CompliantYes
MOQ5000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.75
Pkg. TypeEFLIP(BGA)
Qg typ (nC)6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)57
RDS (ON) (Max) @4.5V (mohm)42
Tape & ReelNo
VDSS (Max) (V)24
VGSS (V)8
Vgs (off) (Max) (V)1.2

Description

The UPA2354T1G is a N-Channel Mos Field Effect Transistor For Switching.