Skip to main content
Renesas Electronics Corporation
Nch Dual Power Mosfet 20V 6.0A 35Mohm 4-Pin Eflip-Lga

Package Information

CAD Model:View CAD Model
Pkg. Type:EFLIP(LGA)
Pkg. Code:pkg_7580
Lead Count (#):4
Pkg. Dimensions (mm):2 x 2 x 0.25
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)542
ID (A)6
Lead CompliantYes
Length (mm)2
MOQ5000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1.3
Pkg. Dimensions (mm)2 x 2 x 0.25
Pkg. TypeEFLIP(LGA)
Qg typ (nC)8.6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)55
RDS (ON) (Max) @4.5V (mohm)35
Tape & ReelNo
Thickness (mm)0.25
VDSS (Max) (V)20
VGSS (V)12
Vgs (off) (Max) (V)1.5
Width (mm)2

Description

The UPA2350T1P is a Nch Dual Power Mosfet 20V 6.0A 35Mohm 4-Pin Eflip-Lga.