Skip to main content
Nch Single Power Mosfet 30V 7A 22Mohm 6Pin Tmm/Sc-95

Package Information

CAD Model:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.5 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)780
ID (A)7
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)8
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)22
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm)30
RDS (ON) (Typical) @ 10V / 8V (mohm)17
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)3

Description

The UPA1902TE is a Nch Single Power Mosfet 30V 7A 22Mohm 6Pin Tmm/Sc-95.