Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 30V 6.5A 39Mohm 6Pin Tmm/Sc-95

Package Information

Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)470
ID (A)6.5
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)5.4
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)54
RDS (ON) (Max) @4.5V (mohm)39
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)30
VGSS (V)12
Vgs (off) (Max) (V)1.5
Width (mm)3

Description

The UPA1901TE is a Nch Single Power Mosfet 30V 6.5A 39Mohm 6Pin Tmm/Sc-95.