Skip to main content
Renesas Electronics Corporation
Low Power NTSC/PAL Video Decoder with Differential CVBS Inputs and MIPI-CSI2 Output Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:WFQFN
Pkg. Code:LCA
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW9992AT-NA1-GET)Download

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)5.0 x 5.0 x 0.85
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +105°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Analog OutputNo
Channels per device (#)1
Comb Filter2D
Inputs (#)8
InterfaceMIPI-CSI2 v1.1
Length (mm)5
MOQ6000
Output FormatD1
Pitch (mm)0.5
Pkg. TypeWFQFN
Qualification LevelAutomotive
Thickness (mm)0.85
Video DACNo
Width (mm)5

Description

The TW9992 is a low power NTSC/PAL analog video decoder that is designed for automotive applications. It supports single-ended, differential and pseudo differential composite video inputs. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA) and the MIPI-CSI2 output interface make the TW9992 an ideal solution for demanding automotive camera applications.