Skip to main content
Renesas Electronics Corporation
Low Power NTSC/PAL/SECAM Video Decoder with Differential CVBS Inputs

Package Information

CAD Model:View CAD Model
Pkg. Type:WFQFN
Pkg. Code:LCA
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW9990AT-NA1-GR)Download

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +105°C
Assembly LocationPHILIPPINES, TAIWAN
Wafer Fab LocationUSA
Channels per device (#)1
Comb Filter2D
Inputs (#)4
InterfaceBT.656, BT601
Length (mm)5
MOQ490
Output FormatD1
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.85
Pkg. TypeWFQFN
Price (USD)$4.45911
Qualification LevelAutomotive
Thickness (mm)0.85
Video DACNo
Width (mm)5

Description

The TW9990 is a low power NTSC/PAL/SECAM video decoder chip that is designed for automotive applications. It supports both single-ended and differential composite video as well as S-Video. Typical power consumption is 110mW for composite input applications, and the available power-down mode further reduces power consumption. It uses 1. 8V for both analog and digital supply voltage and 3. 3V for I/O power. A single 27MHz crystal is all that is needed to decode all analog video standards. The video decoder converts base-band analog CVBS or S-Video signals into digital 8-bit 4:2:2 YCbCr video output format. It consists of an analog front-end with input source selection, variable gain amplifier, analog-to-digital converters, a Y/C separation circuit, a multistandard color decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC 4. 43 and SECAM), and synchronization circuitry. The Y/C separation is done with a high quality adaptive 4H comb filter for reduced cross color and cross luminance. The advanced synchronization processing circuitry can produce stable pictures for nonstandard and weak signals. The output of the decoder is line-locked and formatted to the ITU-R 656 output standard with embedded sync. The TW9990 also includes circuits to detect and process Vertical Blanking Interval (VBI) signals. It slices and processes VBI data for output through the video bus. Some information can also be retrieved through the host interface. A 2-wire serial host interface is used to simplify system integration and all functions can be controlled through this interface.