| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | QSF |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.00 |
| Pitch (mm): |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Channels per device (#) | 1 |
| Comb Filter | 2D |
| Inputs (#) | 2 |
| Interface | BT.656, BT601 |
| MOQ | 360 |
| Output Format | WD1 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.00 |
| Pkg. Type | TQFP |
| Qualification Level | Standard |
| Video DAC | No |
Support is limited to customers who have already adopted these products.
The TW9960 is a low power NTSC/PAL video decoder chip that is designed for video surveillance applications. It consumes very low power in a typical composite input application. The available power down mode further reduces the power consumption. It uses the 1. 8V for both analog and digital supply voltage and 3. 3V for I/O power. A single 36MHz crystal is all that needed to decode all analog video standards.