Skip to main content
Renesas Electronics Corporation
Multi-Standard Video Decoder and Encoder

Package Information

CAD Model:View CAD Model
Pkg. Type:VFBGA
Pkg. Code:VJE
Lead Count (#):100
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)100
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Analog OutputCVBS, S-video
Channels per device (#)1
Comb Filter2D
Inputs (#)4
InterfaceBT.656, BT601
MOQ260
Output FormatD1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pkg. TypeVFBGA
Qualification LevelStandard
Video DACYes

Description

Support is limited to customers who have already adopted these products.

The TW9920 is a multistandard video decoder and encoder chip that is designed for multimedia applications. This low power, integrated solution has a 4H comb filter based NTSC/PAL/SECAM video decoder that converts analog CVBS or S-Video signals into digital YCbCr output. The integrated analog video encoder converts digital YCbCr inputs into analog CVBS or S-Video output.