| CAD Model: | View CAD Model |
| Pkg. Type: | TFBGA |
| Pkg. Code: | VJF |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 144 |
| Carrier Type | Reel |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.00 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| ADC Input Frequency (MHz) | 148 |
| Analog RGB Input | Yes |
| CCFL/LED Controller | LED |
| CVBS Input | Yes |
| Color Enhancement | Yes |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Digital RGB/Y CbCr Input | 24 bit |
| Dual View Output | No |
| External OSD | No |
| ISO 26262 (Functional Safety) | QM |
| LVDS Input | No |
| LVDS Output | No |
| MCU/MPU | Integrated |
| MIPI-CSI2 input | No |
| MOQ | 2500 |
| Memory Support | No |
| OSD Colors | 16 Colors / 16-bit Pallette |
| OSD Font RAM | 256 |
| OSD Type | Font / SPI bitmap |
| Output Resolution (Max) | XGA |
| PIP | No |
| Pkg. Type | TFBGA |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | Yes |
| SCART Input | No |
| TCON Output | Digital |
| TTL Output | Yes |
| Touch-screen Controller | Yes |
| YPbPr Input | Yes |
The TW8835 incorporates many of the features required to create multipurpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, versatile OSD and high performance MCU. Its image video processing capability includes arbitrary scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. On the input side, it supports a rich combination of CVBS, S-video, component video, analog RGB as well as digital YCbCr/RGB inputs. On the output side, it supports a variety of digital panel types with its built-in timing controller. The integration of additional touch screen controller, LED driver controller, PWM and MCU makes this a versatile solution for many portable applications.