Skip to main content
Renesas Electronics Corporation
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support

Package Information

CAD Model:View CAD Model
Pkg. Type:TFBGA
Pkg. Code:VJF
Lead Count (#):144
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)144
Carrier TypeTray
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)148
Analog RGB InputYes
CCFL/LED ControllerLED
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ416
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM256
OSD TypeFont / SPI bitmap
Output Resolution (Max)XGA
PIPNo
Pkg. TypeTFBGA
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
TCON OutputDigital
TTL OutputYes
Touch-screen ControllerYes
YPbPr InputYes

Description

The TW8835 incorporates many of the features required to create multipurpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, versatile OSD and high performance MCU. Its image video processing capability includes arbitrary scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. On the input side, it supports a rich combination of CVBS, S-video, component video, analog RGB as well as digital YCbCr/RGB inputs. On the output side, it supports a variety of digital panel types with its built-in timing controller. The integration of additional touch screen controller, LED driver controller, PWM and MCU makes this a versatile solution for many portable applications.