| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LZC |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 48 |
| Carrier Type | Tray |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Analog RGB Input | No |
| CCFL/LED Controller | LED |
| CVBS Input | Yes |
| Color Enhancement | No |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Dual View Output | No |
| External OSD | No |
| LVDS Input | No |
| LVDS Output | No |
| Length (mm) | 7 |
| MCU/MPU | External |
| MIPI-CSI2 input | No |
| MOQ | 260 |
| Memory Support | No |
| OSD Colors | 16 Colors / 16-bit Pallette |
| OSD Font RAM | 256 |
| OSD Type | Font / SPI bitmap |
| Output Resolution (Max) | WQVGA |
| PIP | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Automotive |
| S-Video Input | Yes |
| SCART Input | No |
| TCON Output | Analog |
| TTL Output | No |
| Thickness (mm) | 0.9 |
| Touch-screen Controller | No |
| Width (mm) | 7 |
| YPbPr Input | No |
Support is limited to customers who have already adopted these products.
The TW8833 incorporates many of the features required to create multi-purpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple high speed RGB ADCs, high quality scaler, triple DACs and images enhancement functions, which include Black and White Stretch and etc. It also supports panoramic scaling for conversion to wide screen display. On the input side, it supports a rich combination of CVBS, S-video and analog component inputs. On the output side, it supports analog panel type with its built-in timing controller.