Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LZC
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)48
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Analog RGB InputNo
CCFL/LED ControllerLED
CVBS InputYes
Color EnhancementNo
Comb Filter2D
De-Interlacer2D
Dual View OutputNo
External OSDNo
LVDS InputNo
LVDS OutputNo
Length (mm)7
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ520
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM256
OSD TypeFont
Output Resolution (Max)WQVGA
PIPNo
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pkg. TypeQFN
Qualification LevelAutomotive
S-Video InputYes
SCART InputNo
Secondary OutputPseudo BT.656 (up to 720p)
TCON OutputAnalog
TTL OutputNo
Thickness (mm)0.9
Touch-screen ControllerNo
Width (mm)7
YPbPr InputNo

Description

Support is limited to customers who have already adopted these products.

The TW8833 incorporates many of the features required to create multi-purpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple high speed RGB ADCs, high quality scaler, triple DACs and images enhancement functions, which include Black and White Stretch and etc. It also supports panoramic scaling for conversion to wide screen display. On the input side, it supports a rich combination of CVBS, S-video and analog component inputs. On the output side, it supports analog panel type with its built-in timing controller.