Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QAS
Lead Count (#):80
Pkg. Dimensions (mm):10.0 x 10.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8832SAT-LB1-GRSH)Download

Product Attributes

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
ADC Input Frequency (MHz)60
Analog RGB InputYes
CCFL/LED ControllerLED
CVBS InputYes
Color EnhancementNo
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr InputBT656 Only
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
Length (mm)10
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ160
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM256
OSD TypeFont / SPI bitmap
Output Resolution (Max)SVGA
PIPNo
Pkg. Dimensions (mm)10.0 x 10.0 x 0.00
Pkg. TypeLQFP
Price (USD)$9.14763
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
Secondary OutputMIPI-CSI2
TCON OutputDigital
TTL OutputYes
Touch-screen ControllerNo
Width (mm)10
YPbPr InputYes

Description

The TW8832 incorporates many of the features required to create multi-purpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, and images enhancement functions which include Black and White Stretch and etc. It also supports panoramic scaling for conversion to wide screen display. On the input side, it supports a rich combination of CVBS, S-video, analog RGB as well as digital inputs. On the output side, it supports variety of digital panel types with its built-in timing controller.