Skip to main content
In-Car LCD Display Processor

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QLG
Lead Count (#):208
Pkg. Dimensions (mm):27.99 x 27.99 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)208
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)See Datasheet
ADC Input Frequency (MHz)108
Analog RGB InputYes
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter3D / 2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit
Dual View OutputNo
External OSDAnalog, Digital 18-bit & PIP overlay
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
Length (mm)28
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ72
Memory SupportSDRAM
OSD Colors256 Color/24-Bit Palette
OSD TypeGraphic (8 bit)
Output Resolution (Max)WXGA
PIPYes
Pkg. Dimensions (mm)28.0 x 28.0 x 0.00
Pkg. TypeLQFP
Price (USD)$23.83778
Qualification LevelIndustrial
S-Video InputYes
SCART InputYes
Secondary OutputNo
TCON OutputDigital & Analog
TTL OutputYes
Touch-screen ControllerNo
Width (mm)28
YPbPr InputYes

Description

TW8811 is a high performance integrated LCD display processor designed for in-car display applications including navigation systems, in dash DVD players, rear-seat/head-mount displays, and automotive TVs. The chip uses a single 27Mhz crystal, comes in a 208-pin LQFP package and is qualified for automotive applications including -40C to +85C temperatures and 1, 000 hours of reliability testing. TW8811 requires an external 64mbit SDRAM to support PIP and other advanced functions. Inputs include composite video, s-video, YPbPr, analog RGB, 24-bit digital RGB and 8/16/24 bit YCbCr. For composite video streams, a high quality 3D comb filter for NTSC and PAL with concurrent 3D noise reduction is integrated to reduce artifacts typically found in analog video signals. In addition to a 3D comb filter, a number of proprietary image processing algorithms are implemented in TW8811 to improve picture quality including a built in 2D-deinterlacing engine with low angle compensation, black/white stretch and color enhancement. TW8811 has a sophisticated PIP function that includes Picture in Picture (PIP) with variable sub-window size, picture over picture (POP), and multiple PIP. The TW8811 on-screen display can select 256 colors from 24-bit colors (16. 7 million colors) and is a graphic style OSD with a variety of functions including blinking, transparency, blending, and multi-window support. The TW8811 also supports external 18-bit OSDs with external alpha blending control.