| CAD Model: | View CAD Model |
| Pkg. Type: | PQFP |
| Pkg. Code: | QLF |
| Lead Count (#): | 208 |
| Pkg. Dimensions (mm): | 28.0 x 28.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 208 |
| Carrier Type | Tray |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| ADC Input Frequency (MHz) | 108 |
| Analog RGB Input | Yes |
| CCFL/LED Controller | CDFL & LED |
| CVBS Input | Yes |
| Color Enhancement | Yes |
| Comb Filter | 3D / 2D |
| De-Interlacer | 2D |
| Digital RGB/Y CbCr Input | 24 bit |
| Dual View Output | No |
| External OSD | Analog, Digital 18-bit & PIP overlay |
| LVDS Input | No |
| LVDS Output | No |
| Length (mm) | 28 |
| MCU/MPU | External |
| MIPI-CSI2 input | No |
| MOQ | 96 |
| Memory Support | SDRAM |
| OSD Colors | 256 Color/ 24-Bit Palette |
| OSD Type | Graphic (8 bit) |
| Output Resolution (Max) | WXGA |
| PIP | Yes |
| Pkg. Dimensions (mm) | 28.0 x 28.0 x 0.00 |
| Pkg. Type | PQFP |
| Qualification Level | Automotive |
| S-Video Input | Yes |
| SCART Input | No |
| Secondary Output | No |
| TCON Output | Digital & Analog |
| TTL Output | Yes |
| Touch-screen Controller | No |
| Width (mm) | 28 |
| YPbPr Input | Yes |
TW8811 is a high performance integrated LCD display processor designed for in-car display applications including navigation systems, in dash DVD players, rear-seat/ head-mount displays, and automotive TVs. The chip uses a single 27Mhz crystal, comes in a 208-pin LQFP package and is qualified for automotive applications including -40°C to +85°C temperatures and 1, 000 hours of reliability testing. TW8811 requires an external 64mbit SDRAM to support PIP and other advanced functions. Inputs include composite video, s-video, YPbPr, analog RGB, 24-bit digital RGB and 8/16/24 bit YCbCr. For composite video streams, a high quality 3D comb filter for NTSC and PAL with concurrent 3D noise reduction is integrated to reduce artifacts typically found in analog video signals. In addition to a 3D comb filter, a number of proprietary image processing algorithms are implemented in TW8811 to improve picture quality including a built in 2D-deinterlacing engine with low angle compensation, black/white stretch and color enhancement. TW8811 has a sophisticated PIP function that includes Picture in Picture (PIP) with variable sub-window size, picture over picture (POP), and multiple PIP. The TW8811 on-screen display can select 256 colors from 24-bit colors (16. 7 million colors) and is a graphic style OSD with a variety of functions including blinking, transparency, blending, and multi-window support. The TW8811 also supports external 18-bit OSDs with external alpha blending control.