Skip to main content
Renesas Electronics Corporation
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QLJ
Lead Count (#):160
Pkg. Dimensions (mm):24.0 x 24.0 x 1.40
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)160
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
ADC Input Frequency (MHz)75
Analog RGB InputNo
CCFL/LED ControllerNo
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Dual View OutputNo
External OSDAnalog
LVDS InputNo
LVDS OutputNo
Length (mm)24
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ160
Memory SupportNo
OSD Colors8x2 Color/ 8-Bit Palette
OSD Font RAM75
OSD Font ROM202
OSD TypeFont
Output Resolution (Max)SXGA
PIPNo
Pitch (mm)0.5
Pkg. Dimensions (mm)24.0 x 24.0 x 1.40
Pkg. TypeLQFP
Qualification LevelAutomotive
S-Video InputYes
SCART InputYes
Secondary OutputNo
TCON OutputDigital
TTL OutputYes
Thickness (mm)1.4
Touch-screen ControllerNo
Width (mm)24
YPbPr InputYes

Description

The TW8804 LCD Flat Panel Controller is a low-cost high-quality TFT panel controller with an embedded NTSC/PAL/SECAM TV decoder. This unique level of mixed-signal integration enables the panel to be used as a stand-alone analog TV. An integrated YPbPr/RGB component input allows direct connection to DVD, PIP and TTX sources. Separate digital inputs allow it to be used as a high-quality computer monitor when combined with additional ICs. It incorporates easy-to-operate and powerful features in a single package for LCD TV, multi-purpose LCD Monitor, Portable DVD Players and Car Display Entertainment Systems. The TW8804 contains all the logic required to convert standard TV, DTV, and PC monitor signals to the digital control and data signals required to drive various TFT panel types. It supports TFT panel resolutions up to 1280 by 1024 (SXGA/WXGA) with either 1 or 2-pixel/clock formats. The chip accepts CVBS (composite) analog input or S-video analog input or YPbPr input for use as a video monitor. Up to four physical CVBS inputs or one S-video input or one component input can be connected synchronously with component (RGB or YPbPr) input via fast blanking and switched internally under external microprocessor control. The integrated analog front-end contains six ADCs with five clamping circuits and one Automatic Gain Control (AGC) circuit to minimize external component count. It employs a 2/4H, 5-line adaptive comb filter and proprietary Y/C processing technologies to produce exceptionally high-quality pictures. The chip's internal logic synchronizes the panel frame rate to the incoming input frame rate. A high-quality image-scaling engine is used to convert the lower resolution formats or high-resolution DTV formats to the output panel resolution. An internal de-interlacing engine also allows interlaced video to be supported. On-Screen Display is supported through either an external OSD chip or on-chip OSD RAM for maximum flexibility. A Closed Caption decoder is built in. The TW8804 also accepts a 24-bit digital RGB input from an external PanelLinkTM receiver or ADCs for use as a computer monitor. In addition, it accepts 8/16/24 bits digital YCbCr input for use with external ADCs for use as a DTV monitor. The TW8804 also supports TFT panel power sequencing, DPMS Display Power Management Signaling) signaling and power management. The control interface is a 2-wire serial bus interface. The TW8804 core operates at 2.5V, the IO at 3.3V and is packaged in a 160-pin PQFP package.