Skip to main content
Renesas Electronics Corporation
4-CH Audio/Video Decoders with 66MHz PCI Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QTL
Lead Count (#):100
Pkg. Dimensions (mm):12.0 x 12.0 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Channels per device (#)4
Comb Filter2D
Inputs (#)16
InterfacePCI - BT.656
Length (mm)12
MOQ119
Output FormatD1
Pitch (mm)0.4
Pkg. Dimensions (mm)12.0 x 12.0 x 0.00
Pkg. TypeLQFP
Qualification LevelStandard
Video DACNo
Width (mm)12

Description

The TW6816 is a highly integrated single-chip solution that supports multi-channel real time video and audio capture via PCI interface for PC DVR applications. It contains four high quality NTSC/PAL/SECAM video decoder that converts analog composite video signal to digital component YCbCr data, and utilizes an adaptive 4H comb filter for separating luminance and chrominance to reduce cross noise artifacts. TW6816 contains a high performance proprietary DMA controller that fully utilizes the PCI bandwidth, enabling it to transfer video and audio data at optimal throughput rate. TW6816 has the versatility to support a wide variety of video applications, including decoding and transferring 4 channel real-time D1 video, or 16 channel non real-time D1 video, and supporting multiple video display formats such as D1, half D1 and CIF.