Skip to main content
Renesas Electronics Corporation
4-CH WD1 (960H)/D1 Compatible Video Decoders and Audio Codecs with Video Encoder

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QRX
Lead Count (#):128
Pkg. Dimensions (mm):0.0 x 0.0 x 1.40
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW2965-LA2-CR)Download

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels per device (#)4
Comb Filter2D
Inputs (#)4
InterfaceBT.656
MOQ288
Output FormatWD1/ D1
Pitch (mm)0.5
Pkg. Dimensions (mm)0.0 x 0.0 x 1.40
Pkg. TypeLQFP
Qualification LevelStandard
Thickness (mm)1.4
Video DACNo

Description

The TW2965 is a low power NTSC/PAL video decoder chip that is designed for video surveillance applications. It consumes very low power in a typical composite input application. The available power down mode further reduces the power consumption. It uses the 1. 0V for digital supply voltage and 3. 3V for I/O and analog power. A single 27MHz crystal is all that needed to decode all analog video standards. The video decoder decodes the base-band analog CVBS into digital 8-bit 4:2:2 YCbCr for output. It consists of analog front-end with input source selection, variable gain amplifier and analog-to-digital converters, Y/C separation circuit, multi-standard color decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC 4. 43) and synchronization circuitry. The Y/C separation is done with high quality adaptive 4H (5-line) comb filter for reduced cross color and cross luminance. The advanced synchronization processing circuitry can produce stable pictures for non-standard signal as well as weak signal.