Skip to main content
Renesas Electronics Corporation
4-Channel Video Decoder and Audio Codec for Security Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QEE
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 14.0 x 1.40
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)128
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Channels per device (#)4
Comb Filter2D
Inputs (#)8
InterfaceBT.656
Length (mm)14
MOQ90
Output FormatD1
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.40
Pkg. TypeLQFP
Qualification LevelStandard
Thickness (mm)1.4
Video DACNo
Width (mm)14

Description

Support is limited to customers who have already adopted these products.

The TW2867 includes four high quality NTSC/PAL/SECAM video decoders that convert analog composite video signal to digital component YCbCr data for security applications. Each channel contains 10-bit ADC and proprietary clamp and gain controllers and utilizes 4H comb filter for separating luminance and chrominance to reduce cross noise artifacts. The TW2867 adopts the image enhancement techniques such as IF compensation filter, CTI and programmable peaking. The TW2867 also includes audio CODEC, which has five audio analog-to-digital converters and one digital-to-analog converter. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback.