Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2x/4x analog clock PLL for 108MHz clock output
  • Supports a two-wire serial host interface
  • 1.2V, 3.3V Supply
  • Low power consumption Video Decoder
  • Accepts all NTSC(M/4.43) / PAL(B/D/G/H/I/K/L/M/N/60)/SECAM standards with auto detection
  • Integrated four video analog anti-aliasing filters and 10-bit ADCs
  • High performance adaptive 4H comb filters for all NTSC/PAL standards
  • IF compensation filter for improvement of color demodulation
  • Color Transient Improvement (CTI) and automatic white peak control
  • Programmable hue, saturation, contrast, brightness and sharpness
  • Proprietary fast video locking system for non-realtime application
  • Supports the standard ITU-R BT.656 format or time multiplexed output with 54/108MHz.
  • Provides simultaneous four channel Full D1 and CIF time-multiplexed outputs with 54MHz. Video Encoder
  • NTSC/PAL Video Encoder
  • CVBS and S-video Support Audio Codec
  • Integrated five audio ADCs and one audio DAC
  • Provides multi-channel audio mixed analog output
  • Supports I2S/DSP Master/Slave interface for record output and playback input.
  • PCM 8/16 bit and u-Law/A-Law 8bit for audio word length
  • Programmable audio sample rate that covers popular frequencies of 8/16/32/44.1/48kHz

Description

Support is limited to customers who have already adopted these products.

The TW2866 is Techwell's second-generation 4-in-1 video decoder and audio codec plus video encoder for security surveillance applications. The device includes four high quality NTSC/PAL/SECAM video decoders that convert analog composite video signal to digital component YCbCr data. Each channel contains a 10-bit ADC and proprietary clamp/gain controller and utilizes 4H comb filter for separating luminance & chrominance to reduce cross noise artifacts. The TW2866 adopts image enhancement techniques such as IF compensation filter, CTI and programmable peaking. In addition, TW2866 includes one NTSC/PAL video encoder with two 10-bit DACs to support CVBS and YC output. The TW2866 also includes an audio codec which has five audio ADCs and one DAC. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback.

Applications

  • Security Surveillance
  • Embedded DVR
  • Video Server
  • DVR PCI Card
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
TW2866-LA2-CRObsoleteN/AOut of StockLQFP128#TrayNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?