Skip to main content
Renesas Electronics Corporation
GreenFET Single N-Channel Load Switch

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Inernally Fixed
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed CL, TSD
RDSON (Typ) (mΩ)18
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)0.85
VDD Range (V) (V)2.5 - 3.6
VDD max. (V)3.6
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 3.6
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Range (V)0.85 - 5.5
VIN max. (V)V5.5
VIN min. (V)V0.85

Description

The SLG59M1720V is a high performance 18 mΩ, 2.0 A single‑channel nFET load switch which can operate with a 2.5 V to 3.6 V VDD supply to switch power rails from as low as 0.85 V up to the supply voltage. The SLG59M1720V incorporates two‑level overload current protection, thermal shutdown protection, fast output discharge, and in-rush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1720V achieves a stable 18 mΩ RDSON across a wide input voltage range and over temperature. In addition, the SLG59M1720V’s package also exhibits low thermal resistance for high‑current operation using proprietary CuFET technology. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1720V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0 mm x 1.4 mm STDFN package.