Skip to main content
Renesas Electronics Corporation
GreenFET Single N-Channel Load Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):0.71 x 1.16 mm
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2
IDS Channel 1 (A)2
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byInternally Fixed
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 12.7 - 2.7
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Over Сurrent Protection Setting Range (A)2.7 - 2.7
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)0.71 x 1.16 mm
Pkg. TypeWLCSP-6L
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed CL, TSD
RDSON (Typ) (mΩ)10
RDSON (Typ) Channel 1 (mΩ)10
Ramp ControlFixed SR
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionYes
Undervoltage ProtectionYes
VD/VIN (Max)3.6
VD/VIN (Min)1.3
VIN Channel 1 max. (V)3.6
VIN Channel 1 min. (V)1.3
VIN Range (V)1.3 - 3.6
VIN Range Channel 1 (V)1.3 - 3.6
VIN max. (V)V3.6
VIN min. (V)V1.3
VOUT Discharge CircuitYes

Description

The SLG59M1685C is a high‑performance 2A capable, single‑channel load switch designed for high-side power control applications up to 2A. This feature‑rich nFET load switch has been optimized for all small form factor, single‑cell Li‑ion applications including smartphones, fitness bands, and watches.