Features
- 12V Power supply
- Drain Voltage Range 1.0V to 20V
- Internal Gate Voltage Charge Pump
- Controlled Turn on Delay
- Controlled Turn on Slew Rate
- 2mm x 2mm TDFN-8 Package
Description
The SLG55026 is a high-voltage gate driver with an internal charge pump for back-to-back N-Channel MOSFETs with VGD < 20V. Charge pumped to Vd + 20V. Soft switching 1.0V to 20V power rail.
Parameters
| Attributes | Value |
|---|---|
| Supply Voltage Vcc Range | 12V |
| Input Voltage Range (V) | 1 - 20 |
| Number of Controlled Supplies (#) | 1 |
Applications
- Power Rail Switches
- Hot Plugging Applications
- Soft Switching
- Personal computers and Servers
- Data Communications Equipment
Applied Filters:
Loading