Skip to main content
Renesas Electronics Corporation
Integrated TSN-Compliant 3-Port Gigabit Ethernet Switch Enables Various Industrial Applications to Easily Implement Industrial Ethernet and TSN

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20029
Lead Count (#):225
Pkg. Dimensions (mm):13 x 13 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A07G084M04GBG#BC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Longevity2037 Oct
Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/N
Group NameN2L
CPU ArchitectureArm
Main CPUCortex-R52
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1536
ECC SRAMYes
Lead Count (#)225
Pkg. TypeLFBGA
Pitch (mm)0.8
Pkg. Dimensions (mm)13 x 13 x 1.4
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3.135 - 3.465
I/O Ports135
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)8,16
DRAM I/FSDRAM
NPUNo
3D GPUNo
AcceleratorNo
MOQ952
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)400
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)3
EtherCat (ch) (#)1
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)4
QSPI (ch)2
OSPI (ch)2
I2C (#)3
I3C (ch)0
CAN (ch)0
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)25
32-Bit Timer (ch)20
16-Bit Timer (ch) (#)14
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID
Debug InterfaceJTAG/SWD
RemarksIndustrial Ethernet
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationKOREA
Family NameRZ
Group NameN2L
Lead CompliantYes
Length (mm)13
Pb (Lead) FreeYes
Price (USD)$13.167
Suggested KitsRZ/N2L-RSK
Tape & ReelNo
Thickness (mm)1.4
Width (mm)13

Description

RZ/N2L is an Ethernet communication microprocessor (MPU) that enables customers to easily implement industrial Ethernet and TSN in various IoT and industrial applications like drives, gateways, remote IO and more. RZ/N2L has functions such as an advanced 3-port Gigabit Ethernet switch with TSN, EtherCAT® slave controller, and supports major industrial Ethernet protocols such as EtherCAT, PROFINET RT/IRT, EtherNet/IP™, and OPC UA.

RZ/N2L is optimized for network companion chip use-cases. It easily connects to existing systems through its parallel or serial host interface without requirement of major changes. The real-time protocol is managed by its Arm® Cortex®-R52 core with a maximum operating frequency of 400MHz and large on-chip RAM with ECC, unloading the application CPU. Thanks to its rich peripheral functions such as PWM timer, delta-sigma (ΔΣ) interface, ADC, and more the device also realizes applications like remote I/O, sensor-hub systems, inverter and gateway as a single chip.

A rich software support package with peripheral drivers and many application examples enables rapid evaluation and prototyping.