Skip to main content
General-Purpose MPUs with Dual-Core Arm Cortex-A55 (1.2GHz) CPUs and Single-Core Arm Cortex-M33 (200MHz) CPU, with 3D Graphics

Package Information

CAD Model: View CAD Model
Pkg. Type: LFBGA
Pkg. Code: pkg_20049
Lead Count (#): 361
Pkg. Dimensions (mm): 13 x 13 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0050
RoHS (R9A07G044C16GBG#BC0) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Full Carton (Tray)
Family Name RZ
Series Name RZ/G
Group Name G2LC
CPU Architecture Arm
Main CPU Cortex-A55 x 1 + Cortex-M33 x 1
Sub CPU Cortex-M33
Floating Point Unit Double
Bit Length 64
Program Memory (KB) 0
Data Flash (KB) 0
RAM (KB) 128
ECC SRAM Yes
Lead Count (#) 361
Pitch (mm) 0.5
Pkg. Dimensions (mm) 13 x 13 x 1.4
Number of Supply Voltage(s) (#) 5
Supply Voltage (V) 2.97 - 3.63
I/O Ports 57
DMAC or DTC DMAC
DMA (ch) 32
Temperature Sensor (ch) (#) 1
Power-On Reset No
Watchdog Timer (ch) 3
External Memory Bus (bit) 16
DRAM I/F DDR3L-1333, DDR4-1600 (16-bit)
NPU No
3D GPU Arm Mali-G31
Accelerator No
MOQ 952
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 7
LVD or PVD No
Operating Freq (Max) (MHz) 1200
Operating Freq of Sub CPU (Max) 200
Sub-clock (32.768 kHz) No
On-chip Oscillator No
Ethernet speed 10M/100M/1G
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB Ports (#) 2
USB FS (host ch/device ch) ( 2 / 2 )
USB HS (host ch/device ch) ( 2 / 2 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 6
SPI (ch) 3
QSPI (ch) 1
OSPI (ch) 0
I2C (#) 4
I3C (ch) 0
CAN (ch) 2
CAN-FD (ch) 2
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 2
High Resolution Output Timer No
PWM Output (pin#) 0
32-Bit Timer (ch) 10
16-Bit Timer (ch) (#) 7
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 1
MIPI Interfaces (CSI) (ch) 1
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 3
Security & Encryption AES,RSA,ECC,Hash,TRNG,Arm TrustZone,Secure boot
Debug Interface JTAG/SWD
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication KOREA
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC -
Asynchronous General Purpose Timer (ch) 0
Bit Size 64
CPU Cortex-A55 x 1 + Cortex-M33 x 1
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet 10/100M/1G x 1 ch
Family Name RZ
Group Name G2LC
High-Speed Analog Comparator (ch) 0
Human Machine Interface Display Function
Lead Compliant Yes
Length (mm) 13
Longevity 2037 Jul
Low-Power Analog Comparator (ch) 0
MIPI Interfaces (DSI/CSI) DSI/CSI-2
Pb (Lead) Free Yes
Pkg. Type LFBGA
Price (USD) $12.60148
Suggested Kits RZ/G2LC=EVKIT
Tape & Reel No
Thickness (mm) 1.4
Timer 16-bit x 5-ch, 32-bit x 1-ch
USB USB2.0 ×2 ch (1H. 1H/F/OTG)
USB MCU/ USB ASSP -
USB Remarks -
USBFS (ch) 1
USBHS (ch) 1
Width (mm) 13

Description

The RZ/G2LC microprocessor includes a Cortex®-A55 (1.2GHz) CPU, 16-bit DDR3L/DDR4 interface, and 3D graphics engine with Arm® Mali-G31. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with GUI capabilities.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For other operating systems support, please contact your local sales representative or distributor).