Skip to main content
IPM Drive Photocouplers (Optocouplers)

Package Information

CAD Model: View CAD Model
Pkg. Type: LSSO5
Pkg. Code: PRSP0005YY
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Temp. Range (°C) -40 to +125
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Absolute max. rated Power Supply Voltage (V) 4.5
Breakdown Voltage (BV) (kV rms) 5
CMTI min. (kV/µs) 100
Channels (#) 1
Creepage Distance (mm) 8.2
DC IFLH max. (mA) 4
IFHL (Max) (mA) 4
Isolation Voltage (Vrms) 5000
Lead Compliant No
Logic Active High
Longevity 2030 Dec
MOQ 3500
Output Type Totem Pole
Pkg. Type LSSO5
Price (USD) $1.33284
SW PDD max. (ns) 25
SW PWD max. (ns) 20
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Tape & Reel No
Target applications Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
VCC (V) 30
field__pwd_max_ns 20
tPHL (Max) (μs) 0.06
tPHL/tPLH max. (ns) 60/60
tPLH (Max) (μs) 0.06

Description

The RV1S9261A is a photocoupler featuring high-speed switching up to 15Mbps with active high output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9261A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.