Skip to main content
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin Ultra-Small Package Flat-Lead Photocoupler

Package Information

CAD Model: View CAD Model
Pkg. Type: Flat lead
Pkg. Code: PRSN0004DA-A
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000

Product Attributes

Longevity 2030 Dec
Pkg. Type Flat lead
Lead Count (#) 4
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Breakdown Voltage (BV) (kV rms) 2.5
CTR 800
CTR (Max)% 800
CTR (min)% 300
CTR Range (%) 300 - 800
Channels (#) 1
Creepage Distance (mm) 4
IC @25 °C (A) 0.08
IC max (mA) 80
IF at CTR (mA) 0.05
IF at CTR (mA) 0.05
Isolation Voltage (Vrms) 2500
Lead Compliant Yes
MOQ 50
Price (USD) $3.30198
SW tf Typ. (µs) 1150
SW toff Typ. (µs) 1300
SW ton Typ. (µs) 130
SW tr Typ. (µs) 115
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Tape & Reel No
Target applications Air conditioner,Measurement equipment,Power supply
VCE at CTR (V) 5
VCE at CTR (V) 5
VCEO (V) 40
VCEO max (mA) 40
tf (Typical) (µs) 5

Description

The RV1S2955A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2955A consists of two AlGaAs LEDs for AC input signal on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30% compared with the SSOP for PS28xx series keeping a 4mm creepage distance.