| CAD Model: | View CAD Model |
| Pkg. Type: | LSDIP8 |
| Pkg. Code: | PRSP0008DS-A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Longevity | 2030 Dec |
| Pkg. Type | LSDIP8 |
| Lead Count (#) | 8 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 7.5 |
| CTR | 1000 |
| CTR (Max)% | 1000 |
| CTR (min)% | 300 |
| CTR Range (%) | 300 - 1000 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 15 |
| IC @25 °C (A) | 0.08 |
| IC max (mA) | 80 |
| IF at CTR (mA) | 0.05 |
| IF at CTR (mA) | 0.05 |
| Isolation Voltage (Vrms) | 7500 |
| Lead Compliant | Yes |
| MOQ | 10 |
| Price (USD) | $5.4571 |
| SW tf Typ. (µs) | 1150 |
| SW toff Typ. (µs) | 1300 |
| SW ton Typ. (µs) | 130 |
| SW tr Typ. (µs) | 115 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Inverter,Measurement equipment,Power supply |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 40 |
| VCEO max (mA) | 40 |
| tf (Typical) (µs) | 115 |
The RV1S2451A is an optically coupled isolator containing an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side. The RV1S2451A is advanced package for high-voltage systems with very long creepage distance (15 mm). This product is suitable to reduce the board space when it is required to ensure higher isolation, such as 1 500V PV system, 690V industrial inverters and so on.