Skip to main content
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 8-Pin SOP with 15 mm Creepage Distance (LSDIP8) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:LSDIP8
Pkg. Code:PRSP0008DS-A
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Pkg. TypeLSDIP8
Lead Count (#)8
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)7.5
CTR1000
CTR (Max)%1000
CTR (min)%300
CTR Range (%)300 - 1000
Channels (#)1
Creepage Distance (mm)15
IC @25 °C (A)0.08
IC max (mA)80
IF at CTR (mA)0.05
IF at CTR (mA)0.05
Isolation Voltage (Vrms)7500
Lead CompliantYes
MOQ1000
Price (USD)$1.61472
SW tf Typ. (µs)1150
SW toff Typ. (µs)1300
SW ton Typ. (µs)130
SW tr Typ. (µs)115
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsInverter,Measurement equipment,Power supply
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)115

Description

The RV1S2451A is an optically coupled isolator containing an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side. The RV1S2451A is advanced package for high-voltage systems with very long creepage distance (15 mm). This product is suitable to reduce the board space when it is required to ensure higher isolation, such as 1 500V PV system, 690V industrial inverters and so on.