Skip to main content
Renesas Electronics Corporation
45W AC/DC Primary‑Side Regulation Flyback SiP with 700V, 240mΩ GaN FET

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN8x8
Pkg. Code:
Lead Count (#):22
Pkg. Dimensions (mm):8 x 8 x 0.85
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
HTS (US)8542.39.0090
RoHS (RRW21112-153)EnglishJapanese
Pb (Lead) Free
ECCN (US)

Product Attributes

Lead Count (#)22
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Control ModePrimary-Side Regulation with Adaptive MMC
Switching Frequency (KHz)79 - 79
VBIAS (Max) (V)18
Temp. Range (°C)-40 to +150°C
Advanced FeaturesSuperGaN Integrated
ApplicationLow Power Adapters, Industrial Control/Automation, Appliances & White Goods, Network Power, Server Aux Power, Isolated Power for Gate Drivers
Assembly LocationTAIWAN, MALAYSIA
Controller / IntegratedIntegrated
FunctionPSR Flyback
Key FeaturesPrimary-Side Feedback w/o Optocoupler
Length (mm)8
MOQ4000
No-Load Operating Current1
Output Power Max (W)45
Output Voltage (Max) (V)24
Outputs (Max) (#)3
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass Device 
Phases (Max)Flyback & Forward Controllers
Pkg. Dimensions (mm)8 x 8 x 0.85
Pkg. TypeQFN8x8
Product CategoryFlyback & Forward Controllers
Protection FeaturesBrown-out, OTP, UVLO, Output OVP, Input OVP, OCP
Qualification LevelStandard
Quality LevelStandard
Simulation Model AvailableNo
Supply Voltage (max) (V)25 - 25
Thickness (mm)0.85
Topology CharacteristicPSR Flyback
UVLO Falling (V)6.4
UVLO Rising (V)13.7
Wafer Fab LocationDie1:KR, Die2:JP, Die3:TW
Width (mm)8

Description

The RRW21112 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance digital AC/DC primary‑side regulation (PSR) flyback controller. Its configurable light‑load mode allows the design to be tuned for ultra‑low no‑load power consumption or fast transient response using a single external resistor. The device operates in quasi‑resonant mode to improve efficiency at heavy loads while reducing external component count, simplifying EMI design, and lowering overall bill‑of‑materials cost.

PrimAccurate™ primary‑side regulation eliminates the need for secondary‑side feedback components while maintaining excellent line and load regulation. The digital control architecture removes external loop‑compensation requirements and uses pulse‑by‑pulse waveform analysis to achieve a faster dynamic response than traditional solutions. A built‑in power‑limit function supports transformer optimization across universal off‑line input ranges, and the RRW21112 is typically used for applications around the 45W.

The device enables high average active efficiency and no‑load power consumption below 75mW. Its soft‑start capability provides smooth startup into large capacitive loads at any output voltage, making it suitable for networking and monitor adapter applications.

The RRW21112 includes internal and external over‑voltage protection, with the external path providing supplemental output OVP for enhanced system robustness.