Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Bidirectional 48V Buck-Boost Voltage Regulator with SMBus Interface and USB PD

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeTQFN
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by user
Battery Charge Voltage2.4 to 55
Battery Charge Voltage Adjustment16mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)50µA, No Adapter, GPC OFF, AMON/BMON OFF, VOUT = 50.4V, DCIN current comes from VOUT, RSLP = IVOUTS2 + CSOP + ICSON + IDCIN + IVOUTS1
Bi-directionYes
Charge Current Limit Accuracy±3.5 (6A)
Charging Voltage Accuracy (Max) (±%)1.6
Clock OutNo
Control TypeHysteretic Mode
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
DC Adapter DetectionYes
DitherNo
External BiasNo
Input Current Limit Accuracy (% (±))2.7
Input Voltage (Max) (V)55
Input Voltage (Max) [Rail 1]55
Input Voltage (Min) (V)3.9
Input Voltage (Min) [Rail 1] (V)3.9
Input Voltage Range (V)3.9 - 55
Lead Count (#)32
Length (mm)4
MOQ1000
Output Voltage (Max) (V)55
Output Voltage (Max) [Rail 1] (V)55
Output Voltage (Min) (V)2.4
Output Voltage (Min) [Rail 1] (V)2.4
Outputs (#)1
PORYes
ParallelableNo
Parametric CategoryBuck Boost Controllers (External FETs)
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Price (USD)$4.29628
Product TypeVoltage Regulator
Qualification LevelStandard
Quiescent Current50 µA
SYNCH CapabilityNo
Switching Frequency (KHz)723 - 723
Switching Frequency Range (Typical) (kHz)377 - 948
Temp. Range (°C)-40 to +100°C
Thickness (mm)0.7
Topology [Rail 1]Buck-Boost
Trickle Charge Current RangeNone
VIN1 (Max) (V)55
Width (mm)4

Description

The RRB86848 is a bidirectional buck-boost voltage regulator designed for power tools, portable vacuums, lawn mowers, and additional system bus regulation for notebooks. It provides protection features and supports any USB-C interface platform, including USB Power Delivery (PD) Extended Power Range (EPR). The advanced Renesas R3™ technology ensures highly efficient light-load operation and fast transient response.

This regulator accepts input power from a wide range of DC power sources, such as AC/DC adapters, USB PD ports, and travel adapters, and safely converts it to a regulated voltage. It also supports reverse operation, converting a wide-range DC power source at the output to a regulated voltage at the input, offering flexibility for diverse applications.

The RRB86848 offers programming resistor options to set output voltage, adapter current limits, and output current limits. Additionally, its serial communication interface allows programming of critical parameters, enabling a fully customized solution.