Skip to main content
Renesas Electronics Corporation
4Mb Advanced LPSRAM (256-kword × 16-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(2)
Pkg. Code:pkg_1574
Lead Count (#):44
Pkg. Dimensions (mm):18 x 10 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (RMLV0414EGSB-4S2#HA0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Access Time (ns)45
Density (Kb)4000
Lead CompliantYes
Lead Count (#)44
Length (mm)18
MOQ1000
Memory Capacity (kbit)4000
Memory Density4
Organization256K x 16
Organization (bit)x 16
Organization (kword)256
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 10 x 1.2
Pkg. TypeTSOP(2)
RemarksSingle Chip Select (CS#)
Replacement ProductRMLV0414EGSB-4S2#HA1
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)10

Description

The RMLV0414E is a 4-Mbit static RAM organized as 262, 144-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV0414E realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 44-pin TSOP (II) package.