Skip to main content
Renesas Electronics Corporation
4Mb Advanced LPSRAM (512k word × 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:sTSOP(32)
Pkg. Code:pkg_11617
Lead Count (#):32
Pkg. Dimensions (mm):12 x 8 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationJAPAN
Access Time (ns)45
Density (Kb)4000
Lead CompliantYes
Lead Count (#)32
Length (mm)12
MOQ1000
Memory Capacity (kbit)4000
Memory Density4
Organization512K x 8
Organization (bit)x 8
Organization (kword)512
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 8 x 1.2
Pkg. TypesTSOP(32)
Price (USD)$3.87478
RemarksSingle Chip Select (CS#)
Replacement RemarkBack-end site change etc
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The RMLV0408E Series is a family of 4-Mbit static RAMs organized 524, 288-word × 8-bit, fabricated by Renesas' high-performance advanced LPSRAM technologies. The RMLV0408E realizes higher density, higher performance, and low-power consumption. The RMLV0408E offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP, 32-pin TSOP (II), or 32-pin sTSOP packages.