Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 20V 16A 6.3Mohm Sop8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3650
ID (A)16
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qg typ (nC)31
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)8.7
RDS (ON) (Max) @4.5V (mohm)6.3
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)20
VGSS (V)12
Vgs (off) (Max) (V)1.4
Width (mm)4

Description

The RJK0202DSP is a Nch Single Power Mosfet 20V 16A 6.3Mohm Sop8.