Skip to main content
Renesas Electronics Corporation
Nch Thermal FET 60V 40A 19mohm TO-263 / D2PAK

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)
HTS (US)8542.39.0090
RoHS (RJF0606DPE-00#J3)EnglishJapanese
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
FunctionThermal FETs
ID (A)40
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)50
Pkg. TypeLDPAK(S)-(1)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)19
RDS (ON) (Max) @4.5V (mohm)25
RDS (ON) (Typical) @ 10V / 8V (mohm)12
RDS (on) (Max) @4V to 4.5V (mohm)25
RDS (on) (Max) @8V to 10V (mohm)19
RDS (on) (ohm) typ. @4V to 4.5V (mohm)17
RDS (on) (ohm) typ. @8V to 10V (mohm)12
Series NameThermal FETs
Standard Pkg. TypeTO-263 / D2PAK
Tsd (Typ) (°C)175
VDSS (Max) (V)60

Description

The RJF0606DPE is a power switch MOSFET that can control ON/OFF between DSs by applying voltage to the gate. The gate of the power MOSFET has a built-in overheat cutoff circuit, which protects against abnormal ambient temperature rises, overpower, and overcurrent. It has the function of protecting the power MOSFET by gate cutoff operation against the heat generated by the MOSFET.